PMP8286

Universal AC Input, 5V@2.1A Smart USB Charger Cube

PMP8286

Design files

Overview

This reference design uses the UCC28700 in a quasi-resonant flyback to generate an isolated 5V at up to 2.1A. The UCC28700 implements primary-side regulation, eliminating the need for an opto-coupler and reducing the total component count. This results in a compact and cost effective design. The populated circuit boards in this design occupy the space of a 1" by 1" by 1" cube. The TPS2511 USB power switch also offers the data line control to charge most smart phones and tablets. The energy saving features of the UCC28700 allow this design to consume less than 30mW when plugged into the wall with no device attached to the USB port.

Output voltage options PMP8286.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 5
Iout (Max) (A) 2.1
Output Power (W) 10.5
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM^Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU991.PDF (2235 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR929.PDF (31 K)

Detailed schematic diagram for design layout and components

SLUR930.PDF (33 K)

Detailed schematic diagram for design layout and components

SLUR931.PDF (16 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUR932.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC376.ZIP (282 K)

Design file that contains information on physical board layer of design PCB

SLUC377.ZIP (279 K)

Design file that contains information on physical board layer of design PCB

SLUU992.PDF (99 K)

PCB layer plot file used for generating PCB design layout

SLUU993.PDF (107 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2511USB dedicated charging port controller and 2.2A power switch

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8286 Test Results Jun. 27, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos