PMP8313

Wide input voltage range SEPIC (12V @ 1A)

PMP8313

Design files

Overview

This SEPIC converter provides 12W (12V at 1A) over an input voltage range of 8V to 48V. PMP8313 uses the TPS40210 current mode boost converter.

Output voltage options PMP8313.1
Vin (Min) (V) 8
Vin (Max) (V) 48
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAB4.PDF (1315 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA22.PDF (50 K)

Detailed schematic diagram for design layout and components

SLURA23.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8313 Test Results Feb. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos