12V Input, 1V/45A Compact Point-of-Load PMBus Module with Dual Output Option Reference Design
PMP8342
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP8342 is a compact 45A POL solution in 0.72" by 1.20" size, with flexible configuration for  single 45A or dual 23A rails. It is suitable for  ASIC Processors for Telecom infrastructure, FPGA for Industry and Telecom applications, Generic High Current POL, or Generic Power with Dual output Configuration. It features TPS40425, 2-phase PMBUS Buck driverless controller with a compact power module which integrates inductors, FETs, and drivers to achieve a high efficiency, compact-size solution.

Features
  • Compact 45A PoL solution in 0.72" by 1.2 size (18.3mm x30.5mm)
  • Flexible configurations for single 45A or dual 23A rails
  • High efficiency 87.5% at 1V/45A, 400kHz
  • PMBUS interface for configuration and Telemetry
  • This design is fully tested

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8342.1
(Output Voltage 1)
Vin (Min) (V)7
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)45
Output Power (W)45
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase
Buck- Synchronous
Designed forASIC

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40425  Dual Output, 2-Phase, Stackable PMBUS Synchronous Buck Driverless Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40425 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 534 09 Feb 2015
Design files (6)
Title Type Size (KB) Date
ZIP 348 09 Feb 2015
ZIP 741 09 Feb 2015
PDF 1960 09 Feb 2015
PDF 202 09 Feb 2015
PDF 112 09 Feb 2015
PDF 267 09 Feb 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles