85VAC to 265VAC Input, 12V Output, 15W Quasi-Resonant Flyback
PMP8362
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28610 quasi-resonant flyback controller to generate isolated 7.5V and 12V outputs from a universal AC input. The 7.5V output is designed to provide up to 1.3A of output current, while the 12V output is capable of providing up to 0.42A. The 7.5V output is regulated, while the 12V output is generated from a stacked, unregulated winding on the transformer.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8362.1
(Output Voltage 1)
PMP8362.2
(Output Voltage 2)
Vin (Min) (V)100100
Vin (Max) (V)265265
Vout (Nom) (V)7.512
Iout (Max) (A)1.3.42
Output Power (W)9.755.04
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi ResonantFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2815 06 Aug 2012
Design files (4)
Title Type Size (KB) Date
ZIP 324 06 Aug 2012
PDF 276 06 Aug 2012
PDF 19 06 Aug 2012
PDF 60 06 Aug 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles