85VAC-265VAC Input, 5V@2A Eco-Charger Reference Design for Tablets and Smart Phones
PMP8363
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28710 in a quasi-resonant flyback to generate an isolated 5V at up to 2A. This design is over 80% efficient while charging a device. In addition, the energy saving features of the UCC28710 allow this design to consume less than 20mW when plugged into an outlet with no device attached to the USB port. The UCC28710 implements primary-side regulation, eliminating the need for an opto-coupler and reducing the size and cost of the design. The populated circuit boards in this design occupy the space of a 1" x 1" x 0.9" cube.

Features
  • Standard Cube form factor, 1" x 1" x 0.9" cube
  • High efficiency (>80%), low standby power (15mW)
  • Over current, over voltage and short circuit protected
  • Isolated Quasi Resonant Flyback with Primary Side Regulation


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8363.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS2511  USB dedicated charging port controller and 2.2A power switch  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS2511 Download Download
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2392 25 Oct 2012
Design files (8)
Title Type Size (KB) Date
PDF 28 25 Oct 2012
PDF 89 25 Oct 2012
ZIP 272 25 Oct 2012
PDF 16 25 Oct 2012
PDF 31 25 Oct 2012
PDF 15 25 Oct 2012
PDF 104 25 Oct 2012
ZIP 278 25 Oct 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles