Class 2 Mulitple Output, High Efficiency Flyback Converter for PoE Applications
PMP8407
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference evaluation module, featuring the TPS23785B PoE interface and DC-toDC contoller, is used for class 2 PoE applications where high effliency and multiple outputs are required.

The flyback converter with synchronous reftifier provides excellent efficiency and small size for PoE applications such as IP phones. The TPS23785B contains both the PoE powered device and the PWM contoller.

Features
  • Efficiency achieved >90%
  • 1.5% peak to peak cross regulation on 5V
  • Isolated multiple output (3.3V at 0.88A; 5V at 0.35A; 10V at 0.11A)
  • Uses TPS23785B high-power, high-efficiency PoE PD and DC-to-DC controller
  • Small board size
  • This circuit design is fully functional and tested and recommended for new design.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8407.1
(Output Voltage 1)
PMP8407.2
(Output Voltage 2)
PMP8407.3
(Output Voltage 3)
Vin (Min) (V)363636
Vin (Max) (V)575757
Vout (Nom) (V)3.3510
Iout (Max) (A).88.35.11
Output Power (W)2.9041.751.1
Isolated/Non-IsolatedIsolatedIsolatedIsolated
Input TypeDCDCDC
TopologyFlyback- Synchronous
POE
Flyback- Synchronous
POE
Flyback- Synchronous
POE

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17527Q5A  30V, N-Channel NexFET™ Power MOSFETs  MOSFETs  Sample & Buy Not Available
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS23785B  High-Power, High-Efficiency PoE PD and DC-to-DC Controller  Power over Ethernet (PoE)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17527Q5A VSONP (DQJ)| 8 Download Download
TLV431A Download Download
Download Download
Download -
Download Download
Download -
Download Download
TPS23785B Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 648 16 Sep 2013
Design files (4)
Title Type Size (KB) Date
ZIP 313 16 Sep 2013
PDF 225 16 Sep 2013
PDF 121 16 Sep 2013
PDF 61 16 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles