PMP8471

QR Flyback Converter for High Input Voltage (up to 415Vac)

PMP8471

Design files

Overview

PMP8471 has been designed as a smart meter power supply for high input voltage application. PMP8471 can sustain input voltage up to 415Vac. The flyback coupled-inductor is designed to supply two 12V outputs each with 300mA nominal output current.

Output voltage options PMP8471.1 PMP8471.2
Vin (Min) (V) 184 184
Vin (Max) (V) 415 415
Vout (Nom) (V) 12 12
Iout (Max) (A) .3 .3
Output Power (W) 3.6 3.6
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Quasi Resonant Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAH3.PDF (787 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA75.PDF (58 K)

Detailed schematic diagram for design layout and components

SLURA76.PDF (195 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8471 Test Results May 17, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos