PMP8493

High Efficiency Syncronous Buck Regulator (12V/15V @ 5A)

PMP8493

Design files

Overview

This synchronous buck regulator provides 96% efficiency when regulating 24Vin to 15V out @ 5A. The output can be set to regulate 12V , if desired. PMP8493 uses TPS40170 wide input synchronous buck controller.

Output voltage options PMP8493.1
Vin (Min) (V) 16
Vin (Max) (V) 30
Vout (Nom) (V) 15
Iout (Max) (A) 5
Output Power (W) 75
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAB5.PDF (1328 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA24.PDF (40 K)

Detailed schematic diagram for design layout and components

SLURA25.PDF (17 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS401704.5 V to 60 V Wide-Input Synchronous PWM Buck Controller

Data sheet: PDF | HTML
MOSFETs

CSD18504Q5A40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.6 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8493 Test Results Feb. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos