High Efficiency Syncronous Buck Regulator (12V/15V @ 5A)

(ACTIVE) PMP8493

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This synchronous buck regulator provides 96% efficiency when regulating 24Vin to 15V out @ 5A. The output can be set to regulate 12V , if desired. PMP8493 uses TPS40170 wide input synchronous buck controller.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP8493.1
(Output Voltage 1)
Vin (Min) (V)16
Vin (Max) (V)30
Vout (Nom) (V)15
Iout (Max) (A)5
Output Power (W)75
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18504Q5A  40V, N-Channel NexFET™ Power MOSFET  Power MOSFET  Sample & Buy View Design Kits & Evaluation Modules
TPS40170  4.5 V to 60 V Wide-Input Synchronous PWM Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1262 11 Feb 2013 15
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 17 11 Feb 2013 16
PDF 40 11 Feb 2013 22

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs