5.0V @ 0.35A Buck Converter
PMP8508
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a buck converter for automotive as well as for non-automotive applications. It delivers an output voltage of 5.0V @ 0.35A at an input voltage range of 7.5-24V. It can operate up to 60V for a short time.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8508.1
(Output Voltage 1)
Vin (Min) (V)7.5
Vin (Max) (V)24
Vout (Nom) (V)5
Iout (Max) (A).35
Output Power (W)1.75
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5010A  6-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5010A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 732 11 Jan 2013
Design files (2)
Title Type Size (KB) Date
PDF 48 18 Jan 2013
PDF 16 11 Jan 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles