PMP8523

5.0V @ 70mA Boost Converter

PMP8523

Design files

Overview

This design is a boost converter which delivers an output voltage of 5.0V @ 70mA at an input of 3.3V. PMP8523 was designed to fit industrial applications.

Output voltage options PMP8523.1
Vin (Min) (V) 3
Vin (Max) (V) 3.6
Vout (Nom) (V) 5
Iout (Max) (A) .07
Output Power (W) .35
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU838.PDF (732 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB16.PDF (43 K)

Detailed schematic diagram for design layout and components

SLVRB17.PDF (14 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost converters (integrated switch)

TPS61070Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with power-saving mode

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8523 Test Results Jan. 11, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos