Power for Altera Cyclone V (Cyclone 5) FPGA (.75V@.75A) Reference Design
PMP8571
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP8571 is an easy to use power solution designed using integrated inductor power modules for Altera’s Cyclone 5 FPGA. This design used TPS84621 and TPS84320 along with TPS51200 to generate 5 rails to power the FPGA.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8571.1
(Output Voltage 1)
PMP8571.2
(Output Voltage 2)
PMP8571.3
(Output Voltage 3)
PMP8571.4
(Output Voltage 4)
PMP8571.5
(Output Voltage 5)
PMP8571.6
(Output Voltage 6)
Vin (Min) (V)4.54.54.54.54.5 
Vin (Max) (V)14.514.514.514.514.5 
Vout (Nom) (V)2.53.31.51.1.75 
Iout (Max) (A)3.52.536.75 
Output Power (W)8.758.254.56.6.5625 
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated 
Input TypeDCDCDCDCDC 
TopologyBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated SwitchBuck- Integrated Switch 
Designed forFPGA    FPGA

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS84320  4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution  Step-down (buck)  Sample & Buy Not Available
TPS84621  2.95-V to 14.5-V Input, 6-A Synchronous Buck, Integrated Power Solution  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS51200 Download Download
TPS84320 Download Download
TPS84621 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3201 27 Mar 2013
Design files (2)
Title Type Size (KB) Date
PDF 310 09 Jun 2015
PDF 86 27 Mar 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles