PMP8582

Multioutput Isolated Flyback Supplies 23V@1A, 16.9V@200mA and 9V@300mA from High-line Ref. Design

PMP8582

Design files

Overview

The PMP8582 generates three output: 23V@1A, 16.9V@200mA (400mApeak T<10sec.) and 9V@300mA. The input voltage is 165V…265Vac. The main loop is closed to the 23Vout. A low power LM9364-20 tranfers the low AC voltage information to secondary side.

Features
  • Low no load power
  • High efficiency
  • Multi-output
  • Quasi Resonant Flyback
Output voltage options PMP8582.1
Vin (Min) (V) 165
Vin (Max) (V) 265
Vout (Nom) (V) 23
Iout (Max) (A) 1
Output Power (W) 23
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUB31.PDF (567 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAW0.PDF (66 K)

Detailed schematic diagram for design layout and components

SLURAW1.PDF (24 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC552.ZIP (103 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
Supervisor & reset ICs

LM8364Active-low voltage monitor with low quiescent current & 2.5% threshold accuracy

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8582 Test Results Apr. 15, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos