Isolated Non-synchronous Flyback Converts Universal Vin to 18V@550mA Reference Design
PMP8586
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The LM5021-2 is an off-line controller that can work in CCM and DCM. A pulse skip mode improves the efficiency of this isolated flyback, and flattens the curve at most loads. It is also suitable for power line communication PSU.

Features
  • Ability for the power supply to work in both CCM and DCM mode
  • Wide Vin capability (90 to 275V AC)
  • Duty cycle restriction to 80%
  • 84% full load efficiency and over a wide range of load
  • Gives the user the flexibility to do external slope compensation with LM5021-2

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8586.1
(Output Voltage 1)
Vin (Min) (V)90
Vin (Max) (V)275
Vout (Nom) (V)18
Iout (Max) (A).55
Output Power (W)9.9
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5021  AC-DC current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5021 Download Download
Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 747 16 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 103 16 Apr 2014
PDF 23 16 Apr 2014
PDF 62 16 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles