Arria V Power Reference Design
PMP8610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Power Solution Reference Design for Arria V FPGA from Altera.  This solution uses integrated inductor modules for ease of use to help design power solution for Arria V FPGA from Altera.  This design incorporate sequencing need for the PFGA as well.

Special Note

Go to the TPS84 to LMZ3 part number cross reference.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic


Parametrics
 PMP8610.1
(Output Voltage 1)
PMP8610.2
(Output Voltage 2)
PMP8610.3
(Output Voltage 3)
PMP8610.4
(Output Voltage 4)
PMP8610.5
(Output Voltage 5)
PMP8610.6
(Output Voltage 6)
PMP8610.7
(Output Voltage 7)
PMP8610.8
(Output Voltage 8)
Vin (Min) (V)4.54.54.54.54.54.54.5 
Vin (Max) (V)14.514.514.514.514.514.514.5 
Vout (Nom) (V)3.31.52.51.21.11.5.75 
Iout (Max) (A)21.267139.3.75 
Output Power (W)6.61.8158.414.313.95.5625 
Isolated/Non-IsolatedIsolatedIsolatedIsolatedIsolatedIsolatedIsolatedIsolated 
Input TypeDCDCDCDCDCDCDC 
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous 
Designed for       FPGA

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMZ31503  4.5V to 15V, 3A Step-Down Power Module in 9x15x2.8mm QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
LMZ31710  2.95V to 17V, 10A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS51200  3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS84320  4.5-V to 14.5-V Input, 3-A Synchronous Buck, Integrated Power Solution  Step-down (buck)  Sample & Buy Not Available
TPS84A20  2.95V to 17V, 10A Synchronous Buck, Integrated Power Solution  Step-down (buck)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMZ31503 Download Download
LMZ31710 Download Download
TPS51200 Download Download
TPS84320 Download Download
TPS84A20 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2501 11 Oct 2013
Design files (2)
Title Type Size (KB) Date
PDF 76 11 Oct 2013
PDF 186 11 Oct 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles