PMP8636

Automotive Sepic Converter Providing 8.0V @ 1.5A Reference Design

PMP8636

Design files

Overview

This design is a sepic converter for automotive applications covering an input voltage range of 2..20V. It provides an output voltage of 8.0V @ 1.5A continuous / 2.5A peak.

Output voltage options PMP8636.1
Vin (Min) (V) 2
Vin (Max) (V) 20
Vout (Nom) (V) 8
Iout (Max) (A) 1.5
Output Power (W) 12
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAR8.PDF (789 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAJ3.PDF (50 K)

Detailed schematic diagram for design layout and components

SLURAJ4.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8636 Test Results Sep. 19, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos