PMP8657

Small 3W Isolated Flyback, 30V…70Vin to 7V@430mA Reference Design

PMP8657

Design files

Overview

This simple isolated flyback converts 30V…70Vin to 7V@430mA. The LM5021-2 controller is suitable for green mode converters due to pulse skip mode.

Features
  • Over 87% efficiency at full load
  • Over 70% efficiency at 10% load
  • Fast startup
  • Simple design
  • Improved light load efficiency thanks to skip mode, while working in constant switching frequency
Output voltage options PMP8657.1
Vin (Min) (V) 30
Vin (Max) (V) 70
Vout (Nom) (V) 7
Iout (Max) (A) .43
Output Power (W) 3.01
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU428.PDF (569 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR442.PDF (168 K)

Detailed schematic diagram for design layout and components

SNVR443.PDF (35 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC734.ZIP (22 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8657 Test Results Oct. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos