Automotive Buck Conv for High-temp Ambient (105 deg) Providing 15V @ 160mA Reference Design PMP8660 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is a buck converter for automotive applications covering an input voltage range of 30..60V. It provides an output voltage of 15.0V @ 160mA and can operate up to 105 deg ambient temperature.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8660.1
(Output Voltage 1)
Vin (Min) (V)30
Vin (Max) (V)60
Vout (Nom) (V)15
Iout (Max) (A).16
Output Power (W)2.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5010A  6-75V Wide Vin, 1A Constant On-Time Non-Synchronous Buck Regulator  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5010A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 782 19 Sep 2013
Design files (2)
Title Type Size (KB) Date
PDF 18 19 Sep 2013
PDF 72 19 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles