27W Sonar Power Supply Reference Design

(ACTIVE) PMP8709

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP8709 reference design shows a SEPIC power supply, which converts input voltages between 8V and 32V to an output voltage of 13.5V. The maximum load current is 2A. Output capacitors are ceramic only.

Features
  • Built and tested
  • Only ceramic capacitors at the output
  • Wide input voltage range
  • Optional UVLO

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP8709.1
(Output Voltage 1)
Vin (Min) (V)8
Vin (Max) (V)32
Vout (Nom) (V)13.5
Iout (Max) (A)2
Output Power (W)27
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologySepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18534Q5A  60V N-Channel NexFET Power™ MOSFET  Power MOSFET  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 813 28 Sep 2015 31
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 109 28 Sep 2015 13
PDF 92 28 Sep 2015 11
PDF 43 28 Sep 2015 61


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki