PMP8716

Non-Isolated Buck Using TPS54140A with Input 24 to 30 VDC 5V@1.25A Reference Design

PMP8716

Design files

Overview

The PMP8716 (5V@1.25A) reference design is a 7W DC/DC Buck which uses a TPS54140A. It can generate a Non-Isolated 5 volt output at 1.25 Amps from an input a 24 to 30 Volts DC. This design has multiple outputs.

Output voltage options PMP8716.1
Vin (Min) (V) 24
Vin (Max) (V) 30
Vout (Nom) (V) 5
Iout (Max) (A) 1.25
Output Power (W) 6.25
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUA11.PDF (385 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB93.PDF (24 K)

Detailed schematic diagram for design layout and components

SLVRB94.PDF (194 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54140A3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8716 Test Results Nov. 20, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos