144 to 253VAC Vin 10.5W Quasi-Resonant Flyback Reference Design
PMP8735
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP8735 reference design uses the LM5023 quasi-resonant flyback controller to generate 5V@2.1A from an input voltage of 144VAC to 253VAC.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP8735.1
(Output Voltage 1)
Vin (Min) (V)144
Vin (Max) (V)253
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5023  AC-DC quasi-Resonant current mode PWM controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LMV431  1.5%, low-voltage (1.24-V) adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5023 Download Download
LMV431 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 791 28 Mar 2014
Design files (2)
Title Type Size (KB) Date
PDF 105 28 Mar 2014
PDF 132 28 Mar 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles