PMP8750

High Switching Frequency Dual Synchronous Buck Regulator; 2.5V@1.0A and 1.8V@1.0A Reference Design

PMP8750

Design files

Overview

This design is a synchronous buck converter for automotive applications. It uses the LM26420XSQ to deliver two output voltage of 2.5V@1.0A and 1.8V@1.0A. The switching frequency is 2.2MHz.

Features
  • High Switching Frequency
  • Built and tested
  • Test report is included
Output voltage options PMP8750.1 PMP8750.2
Vin (Min) (V) 4.5 4.5
Vin (Max) (V) 5.5 5.5
Vout (Nom) (V) 1.8 2.5
Iout (Max) (A) 1 1
Output Power (W) 1.8 2.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU939.PDF (650 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVU346.PDF (1412 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREE9.PDF (96 K)

Detailed schematic diagram for design layout and components

SNVR339.PDF (95 K)

Detailed schematic diagram for design layout and components

TIDREF0.PDF (94 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVR340.PDF (32 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREF1.PDF (290 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

LM26420-Q1Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP8750 Test Results Apr. 15, 2015
Test report PMP8570 Test Results Sep. 19, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos