PMP8757

USB Phone Charger (5V @ 1A) Reference Design

PMP8757

Design files

Overview

This design demostrates a low cost solution for a 5V1A cube charger. By using primary side regulation (PSR) mode chip UCC28700, < 30-mW No-Load power is achieved, which meets 5-star rating. The overall size is compact, 22.5mm(L) x 20mm(W) x 20mm(H).

Output voltage options PMP8757.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA59.PDF (762 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR989.PDF (20 K)

Detailed schematic diagram for design layout and components

SLUR990.PDF (189 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28700Constant-voltage, constant-current PWM with PSR & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8757 Test Results Nov. 27, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos