PMP8762

Low-Line Wide Input LLC Resonant Conv for Consumer Electronics (12V@10A) Reference Design

PMP8762

Design files

Overview

The PMP8762 reference design provides a 12V/10A output from a low line-input voltage (100Vac to 132Vac) with a single LLC resonant converter stage. This design is featured with its low circuit cost, low electromagnetic interference (both conduction and radiation), and high efficiency (over 87% @ full load). This design uses the UCC25600 resonant converter controller to control the LLC resonant converter.

Output voltage options PMP8762.1
Vin (Min) (V) 100
Vin (Max) (V) 132
Vout (Nom) (V) 12
Iout (Max) (A) 10
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type AC
Topology Half Bridge- LLC^Half Bridge- Resonant
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUA83.PDF (3753 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA01.PDF (163 K)

Detailed schematic diagram for design layout and components

SLURA02.PDF (123 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC419.ZIP (247 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC256008-pin high-performance resonant mode LLC controller

Data sheet: PDF | HTML
Comparators

TL331High Voltage Single Differential Comparator

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article Power Tips: Why is your LLC resonant converter frequency way, way off PDF | HTML Sep. 27, 2015
Test report PMP8762 Test Results Jan. 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos