PMP8803

Class 3- Low Cost 12V/1A Flyback Converter for PoE Applications Reference Design

PMP8803

Design files

Overview

This converter is used for Class 3 PoE applications. The flyback converter with diode rectifier offers low cost while still achieving good efficiency. This converter is well sutied for PoE applications such as IP security cameras. The TPS23753A contains both the PoE Powered Device and the PWM controller functions.

Features
  • Ethernet Alliance certified for receiving Class 3 power
Output voltage options PMP8803.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 1
Output Power (W) 12
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE
Communications equipment
Enterprise systems
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU861.PDF (482 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRB28.PDF (39 K)

Detailed schematic diagram for design layout and components

SLVRB29.PDF (191 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8803 Test Results Feb. 01, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos