12Vin Compact Dual 10A Point-of-Load Reference Design with PMBus Using NexFET Power Block
PMP8853
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP8553 reference design is a compact dual 10A POL solution with PMBus in 0.75" by 0.975" size (19mm x24.8mm). It showcases NexFET power block CSD87330 in high density PoL. It also adds PMBus capability to low current rails.  It is easy to configure as dual 10A or single 20A output with resistor options. It is versatile for digital high density low-current power rails (<20A).

Features
  • 8V to 14V in, 3.3V/8A and 1V/10A out
  • Peak efficiency 89% at 1Vout, 300kHz
  • Total solution size: 0.75" x 0.975" (19mm x 24.8mm)
  • Option for single 20A
  • PMBus enabled margining and sequencing

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8853.1
(Output Voltage 1)
PMP8853.2
(Output Voltage 2)
Vin (Min) (V)88
Vin (Max) (V)1414
Vout (Nom) (V)3.31
Iout (Max) (A)810
Output Power (W)26.410
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD87330Q3D  30V, Nch synchronous buck NexFET MOSFET™, SON3x3 PowerBlock, 20A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40422  Dual Output or Multiphase Synchronous Buck Controller with PMBus  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD87330Q3D LSON-CLIP (DQZ)| 8 Download -
TPS40422 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 809 11 Dec 2017
Design files (5)
Title Type Size (KB) Date
ZIP 163 11 Dec 2017
PDF 237 11 Dec 2017
PDF 36 11 Dec 2017
PDF 49 11 Dec 2017
PDF 118 11 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles