19 to 30Vin 12V@10A Active Clamp Forward Reference Design PMP8866 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides an isolated 12V at 10A from a 19V-30V input with greater than 93% efficiency. This design uses the UCC2897A active clamp controller with CSD18532Q5B synchronous rectifiers for an efficient, yet cost effective solution that can operate from a 24VDC input bus.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8866.1
(Output Voltage 1)
Vin (Min) (V)19
Vin (Max) (V)30
Vout (Nom) (V)12
Iout (Max) (A)10
Output Power (W)120
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18532Q5B  60V, N ch NexFET MOSFET™, single SON5x6, 3.2mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18532Q5B VSON-CLIP (DNK)| 8 Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1973 11 Jun 2013
Design files (4)
Title Type Size (KB) Date
ZIP 218 11 Jun 2013
PDF 682 11 Jun 2013
PDF 79 11 Jun 2013
PDF 176 11 Jun 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles