PMP8906

Isolated CCM Flyback producing 12V@10A Reference Design

PMP8906

Design files

Overview

The following design is a 60W Flyback which uses the UCC3809 and the UCC39002. It creates a 12V@10A output by employing dual 12V@5A. The system functions in the continuous conduction mode.

Output voltage options PMP8906.1
Vin (Min) (V) 51
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 10
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAN1.PDF (1708 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAF2.PDF (90 K)

Detailed schematic diagram for design layout and components

SLURAF3.PDF (202 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC39002Advanced 8 pin load share controller, 0°C to 70°C

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8906 Test Results Jul. 19, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos