High Eff 2Stage Univ Input Power Supply-Transition Mode PFC LLC Resonant Conv Reference Design
PMP8911
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8911 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. Low EMI is expected with zero voltage switching on TM-PFC and LLC-SRC switches. An overall 92% efficiency is achieved at 100W full load. In addition, several protections are embedded into this design which includes input under-voltage protection, input over-voltage protection, output over-voltage protection, and output hic-cup over-power protection.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8911.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)54
Iout (Max) (A)2
Output Power (W)108
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyBoost- PFC
Half Bridge- Resonant
Flyback- DCM

TI Devices (8)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM139  Quad differential comparator, military grade  Amplifiers  Sample & Buy Not Available
LM139-MIL  Quad Differential Comparator  Amplifiers  Not Available Not Available
LM4040  Precision micropower shunt voltage reference  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
LM431  2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator  Voltage references  Sample & Buy Not Available
TMP300  Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor  Temperature sensors  Sample & Buy Not Available
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC2889  Off-line Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM139 Download Download
Download Download
Download -
Download -
Download -
LM139-MIL Download
LM4040 Download
Download
Download
LM431 Download Download
Download Download
Download Download
TMP300 Download Download
Download Download
UCC25600 Download Download
UCC28051 Download Download
Download Download
UCC2889 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1753 17 May 2013
Design files (3)
Title Type Size (KB) Date
ZIP 341 17 May 2013
PDF 106 17 May 2013
PDF 277 17 May 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles