PMP8913

100V@0.28A Boost Converter operating at 550KHz Reference Design

PMP8913

Design files

Overview

This high frequency discontinuous mode boost converter operates from 20V - 30V input and achieves 90% full load efficiency. Applications include transmitters operating in the AM radio band.

Output voltage options PMP8913.1
Vin (Min) (V) 20
Vin (Max) (V) 30
Vout (Nom) (V) 100
Iout (Max) (A) .28
Output Power (W) 28
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- DCM^Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAF2.PDF (984 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA50.PDF (117 K)

Detailed schematic diagram for design layout and components

SLURA51.PDF (92 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUA681.PDF (108 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8913 Test Results Apr. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos