High Efficiency Synchronous Flyback with 36-72Vin to 5Vout@2A Reference Design

(ACTIVE) PMP8917

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP8917 has been designed as a competitive open-frame alternative for the communications market with 36-72Vin to 5V/2A. The product is supplied in the industry standard footprint of 2.0 x 1.0 x 0.394 inches. PMP8917 has a basic insulation system from input to output making it suitable for a wide variety of applications. LM5020 is used as synchronous Flyback converter controller for PMP8917 with 92.9% converter efficiency.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP8917.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM431  2%, 1%, or 0.5% Accuracy Adjustable Precision Zener Shunt Regulator  Voltage Reference  Sample & Buy Not Available
LM5020  13-100V Wide Vin, Current Mode PWM Boost Controller  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 916 15 Apr 2013 12
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 193 15 Apr 2013 14
PDF 93 15 Apr 2013 23
PDF 109 15 Apr 2013 19

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs