12V@4A Sync Boost Converter Operating from Single or Dual Li-Ion Batteries Reference Design
PMP8921
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This synchronous boost converter efficiently operates from 3.0V - 8.6V (one or two Li-Ion cells) and regulates a 12V@4A output. Efficiency of greater than 97% is achieved when running from two cells.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8921.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)8.6
Vout (Nom) (V)12
Iout (Max) (A)4
Output Power (W)48
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM
Buck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17311Q5  30V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
TPS43061  Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
TPS63061  2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter  Buck-boost & inverting  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17311Q5 Download Download
TPS43061 Download
TPS63061 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1792 15 Apr 2013
Design files (3)
Title Type Size (KB) Date
PDF 82 15 Apr 2013
PDF 18 15 Apr 2013
PDF 130 15 Apr 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles