PMP8944

18V-30V Input 24V@6.25A Active Clamp Forward Reference Design

PMP8944

Design files

Overview

This reference design provides a regulated and isolated 24Vdc at 150W from an 18Vdc-60Vdc input with greater than 94% efficiency. This design uses the UCC2897A active clamp controller with synchronous rectifiers for an efficient, yet cost effective solution.

Output voltage options PMP8944.1
Vin (Min) (V) 18
Vin (Max) (V) 30
Vout (Nom) (V) 24
Iout (Max) (A) 6.25
Output Power (W) 150
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAG9.PDF (1223 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURA69.PDF (86 K)

Detailed schematic diagram for design layout and components

SLURA70.PDF (18 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC452.ZIP (577 K)

Design file that contains information on physical board layer of design PCB

SLUUAH0.PDF (703 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC2897A110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8944 Test Results Apr. 29, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos