5V/2.5A AC/DC Flyback PSU for USB Adaptor Applications Reference Design
PMP8965
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP8965 is a 12.5W USB adapter reference design using the UCC28740 quasi-resonant/discontinues flyback controller, with synchronous rectification to improve efficiency using the UCC24610 Green Rectifier Controller.

Features
  • Converter 100V to 240V RMS down to a 5V 12.5W
  • Single Sided PCB
  • Less than 75 mW no load input power
  • Meets EU Tier 2 10%, and 4 point average efficiency requirements
  • Meets DOE 4 point average efficiency requirements

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8965.1
(Output Voltage 1)
Vin (Min) (V)100
Vin (Max) (V)240
Vout (Nom) (V)5
Iout (Max) (A)2.5
Output Power (W)12.5
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Non Sync

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18534Q5A  60V, N ch NexFET MOSFET™, single SON5x6, 9.8mOhm  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TLV431  1.5% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
UCC24610  Secondary Side Synchronous Rectifier Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-Voltage, Constant-Current Flyback Controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18534Q5A VSONP (DQJ)| 8 Download
TLV431 Download Download
Download Download
Download -
Download Download
Download -
UCC24610 Download Download
Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 925 05 Jan 2015
Design files (4)
Title Type Size (KB) Date
ZIP 3072 05 Jan 2015
PDF 62 05 Jan 2015
PDF 18 05 Jan 2015
PDF 123 05 Jan 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles