18Vdc-60Vdc Input, 3.3V/15A Active Clamp Forward, 1/8 Brick Reference Design
PMP8973
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP8973 reference design generates a 3.3V/15A output from an 18V to 60V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD16415Q5 and CSD18502Q5B, implemented as synchronous rectifiers, provides for a highly efficient design. This design is laid out in a standard eighth brick footprint and achieves peak efficiencies over 92%.  It includes remote sensing of the output voltage.

Features
  • Peak efficiency > 92%
  • Remote sensing of output voltage
  • Wide 18V-60Vdc input range
  • Compatible with standard 1/8 (eight) brick footprint
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP8973.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)60
Vout (Nom) (V)3.3
Iout (Max) (A)15
Output Power (W)49.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16415Q5  25V, N ch NexFET MOSFET™, single SON5x6, 1.8mOhm  MOSFETs  Sample & Buy Not Available
CSD18502Q5B  40V, N ch NexFET MOSFET™, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
CSD19533Q5A  100V, N ch NexFET MOSFET™, single SON5x6, 9.5mOhm  MOSFETs  Sample & Buy Not Available
LM4041D12  1.2-V Precision Micropower Shunt Voltage Reference, 1.0% accuracy  Voltage references  Sample & Buy Not Available
TLV272  Dual 16V, 3MHz, 550-uA/ch, rail-to-rail output op amp  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16415Q5 Download Download
CSD18502Q5B VSON-CLIP (DNK)| 8 Download
CSD19533Q5A VSONP (DQJ)| 8 Download
LM4041D12 Download Download
Download Download
Download Download
TLV272 Download Download
Download Download
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 3528 16 Jul 2015
Design files (4)
Title Type Size (KB) Date
ZIP 222 16 Jul 2015
PDF 150 16 Jul 2015
PDF 82 16 Jul 2015
PDF 144 16 Jul 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles