12Vin 1V 50A TPS40422 & Power Block II CSD87384 2 Phases w/PMBus Interface Reference Design
PMP8999
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

It is a two phase Synchronous Buck converter to provide high current with low ripple and fast dynamic response for high speed processor core applications. Same approach can also be used to power Memory and Input / Output power voltages, typically 1.2V to 3.3V. The two phase interleave reduces output ripple and allows faster response to rapidly changing loads. The two phases distribute power loss to eliminate need for added heat sink hardware. The "Project File" for the TPS40422 to communicate with TI's Fusion GUI is included. Output voltage and current limit can be adjusted and monitored thru the GUI. Additional settings can be accessed thru the same GUI. Test Report includes thermal images to show load capability, both with and without fan cooling. Testing done at 12Vin, where voltage stresses, losses and output ripple greatest. Design will work also at 5Vin with same high speed control loop, due to Input Voltage Feed Forward in the TPS40422.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8999.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)13.2
Vout (Nom) (V)1
Iout (Max) (A)50
Output Power (W)50
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Multiphase

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40422  Dual Output or Multiphase Synchronous Buck Controller with PMBus  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40422 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 629 12 Dec 2013
Selection guides (1)
Title Type Size (KB) Date
Multiple Files   04 Nov 2015
Design files (4)
Title Type Size (KB) Date
ZIP 315 12 Dec 2013
PDF 830 12 Dec 2013
PDF 113 12 Dec 2013
PDF 165 12 Dec 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles