PMP8948

Automotive Range Boost Converter Drives Two Strings of LEDs Reference Design

PMP8948

Design files

Overview

This wide input voltage range boost operates from an input of 9V - 32V and regulates current in two strings of 13 LEDs. Additionally, a second control loop monitors and regulates the input current during drop outs or faults. This low cost design operates at greater than 94% efficiency.

Output voltage options PMP8948.1
Vin (Min) (V) 9
Vin (Max) (V) 32
Vout (Nom) (V) 33
Iout (Max) (A) .22
Output Power (W) 7.26
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM^Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAL2.PDF (1091 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAD0.PDF (141 K)

Detailed schematic diagram for design layout and components

SLURAD1.PDF (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC478.ZIP (198 K)

Design file that contains information on physical board layer of design PCB

SLUUAL9.PDF (1956 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402114.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA1692.7 to 60V, 440kHz Variable gain current sense amplifier

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA169-Q1AEC-Q100, 2.7 to 60V, 440kHz Variable gain current sense amplifier

Data sheet: PDF | HTML
General-purpose op amps

TLV272Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8948 Test Results Jun. 24, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos