PMP9044

Primary-Side Regulated Flyback for Universal 3-phase AC Input w/Bipolar Transistor Reference Design

PMP9044

Design files

Overview

The PMP9044 reference design uses the UCC28720 primary-side regulated flyback controller to generate a 3.3V/0.5A output from a 3-phase univeral AC input. A bipolar transistor is used as the switch on the primary side to minimize the circuit cost.

Output voltage options PMP9044.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 3.3
Iout (Max) (A) .5
Output Power (W) 1.65
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAQ4.PDF (1564 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAH1.PDF (97 K)

Detailed schematic diagram for design layout and components

SLURAH2.PDF (102 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC489.ZIP (180 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28720Constant-voltage, constant-current controller with primary-side regulation for bipolar power devices

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9044 Test Results Sep. 10, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos