PMP9052

High Efficiency 15V@1.5A Synchronous Boost Converter Powers Solar Panel Controller Reference Design

PMP9052

Design files

Overview

This synchronous boost converter operates from 4.5V to 15V input and achieves a peak efficiency of 99% at full load. Two size options for the inductor allow for high efficiency or reduced size.

Output voltage options PMP9052.1
Vin (Min) (V) 4.5
Vin (Max) (V) 15
Vout (Nom) (V) 15
Iout (Max) (A) 1.5
Output Power (W) 22.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- CCM^Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUA21.PDF (1782 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBA4.PDF (120 K)

Detailed schematic diagram for design layout and components

SLVRBA5.PDF (25 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS43061Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs

Data sheet: PDF | HTML
MOSFETs

CSD17551Q3A30-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 9 mOhm

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PM9052 Test Results Dec. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos