Universal AC-DC Non-isolated Buck Converter, 85VAC-264VAC Input, 2.34W Output (18V / 0.1A)
PMP9073
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The power supply employs non-isolated Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a 18V/130mA DC output with UCC28880. MOSFET has been integrated in UCC28880. It optimizes circuit BoM cost and solution size.

Features
  • Universal AC input: 85VAC-264VAC
  • Integrated MOSFET
  • Cost effective
  • Minimal external components

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9073.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)18
Iout (Max) (A).13
Output Power (W)2.34
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28880  High voltage switcher for Non-isolated AC/DC Conversion  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28880 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1332 24 Nov 2014
Design files (3)
Title Type Size (KB) Date
ZIP 182 24 Nov 2014
PDF 104 24 Nov 2014
PDF 113 24 Nov 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles