PMP9087

Universal AC-DC Buck Converter using UCC28710 Reference Design

PMP9087

Design files

Overview

The PMP9087 reference design uses Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a 12V/200mA DC output with UCC28710 controller. High efficiency and circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.

Output voltage options PMP9087.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAQ6.PDF (1130 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAH3.PDF (76 K)

Detailed schematic diagram for design layout and components

SLURAI4.PDF (97 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC511.ZIP (186 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28710Constant-voltage, constant-current PWM with PSR, valley switching & Programmable cable compensation

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9087 Test Results Sep. 12, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos