Ultra Wide Input Voltage Range AC-DC Buck Converter using UCC28910 Reference Design PMP9176 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9176 reference design uses Buck converter to convert ultra wide AC input voltage (50Vac to 275Vac) to a 9V/1.1W DC output with UCC28910 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9176.1
(Output Voltage 1)
Vin (Min) (V)50
Vin (Max) (V)275
Vout (Nom) (V)9
Iout (Max) (A).12
Output Power (W)1.1
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28910 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1648 19 Nov 2013
Design files (3)
Title Type Size (KB) Date
ZIP 177 19 Nov 2013
PDF 100 19 Nov 2013
PDF 85 19 Nov 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles