Universal AC Input 5V/2A USB Adaptor with PSR Reference Design
PMP9202
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides an isolated 5V/2A output from a universal 85-265VAC input. This design uses the UCC28710 PWM controller with primary-side regulation (PSR) eliminating the need for an optocoupler and saving cost. Maximum load efficiency is over 82%. The UCC28710 also provides accurate current limiting which eliminates the need for a load protecting switch on the output.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9202.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)5
Iout (Max) (A)2
Output Power (W)10
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28710  Constant-voltage, constant-current PWM controller with primary-side regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28710 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2362 13 Dec 2013
Design files (4)
Title Type Size (KB) Date
PDF 181 13 Dec 2013
ZIP 180 13 Dec 2013
PDF 79 13 Dec 2013
PDF 108 13 Dec 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles