85 to 265VAC Input 4W Dual Output 12 and 3.3V Flyback Reference Design
PMP9213
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 4W reference design generates both a 3.3V and 12V output.  The 3.3V output is regulated, while the 12V output has some load dependent variation. The UCC28740 flyback controller provides a low cost yet efficient solution.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9213.1
(Output Voltage 1)
PMP9213.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)3.312
Iout (Max) (A).25.25
Output Power (W).8253
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Non Sync
Flyback- Quasi Resonant
Flyback- DCM
Flyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28740  Constant-voltage, constant-current Flyback controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 4574 30 Jan 2014
Design files (2)
Title Type Size (KB) Date
PDF 81 30 Jan 2014
PDF 122 30 Jan 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles