High Input Voltage Synchronous Buck Provides Two Independent Outputs of 28V at 2A and 16V at 4A PMP9227 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The LM5119 controller allows the user to have two separate regulated outputs or the capability to combine the outputs (of the same voltage) into a two-phase regulator. This design operates from a 36V - 51V input and regulates 28V@2A (with transients up to 7A) and 16V@4A (with transients up to 6A).

Features
  • Allows for dual or single regulated outputs
  • 36V - 51V input
  • Greater than 96% efficiency
  • Sequenced output voltage
  • Board length is approximately 69 mm
  • Test report is available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9227.1
(Output Voltage 1)
PMP9227.2
(Output Voltage 2)
Vin (Min) (V)3636
Vin (Max) (V)5151
Vout (Nom) (V)1628
Iout (Max) (A)67
Output Power (W)96196
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD19533Q5A  100V, 7.8mOhm, SON5x6 N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy Not Available
CSD19534Q5A  100V, N-Channel NexFET Power MOSFET  MOSFETs  Sample & Buy Not Available
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD19533Q5A VSONP (DQJ)| 8 Download
CSD19534Q5A VSONP (DQJ)| 8 Download
LM5119 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1705 08 Apr 2015
Design files (3)
Title Type Size (KB) Date
ZIP 227 08 Apr 2015
PDF 40 08 Apr 2015
PDF 150 08 Apr 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles