PMP9253

9 to 60Vin 5Vout @ 3A Isolated Flyback Converter Reference Design

PMP9253

Design files

Overview

An isolated flyback converter accepting an input voltage range of 9Vin to 60Vin and having an output of 5Vout capable of supplying 3A of current to the load.

Output voltage options PMP9253.1
Vin (Min) (V) 9
Vin (Max) (V) 60
Vout (Nom) (V) 5
Iout (Max) (A) 3
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU380.PDF (1245 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR381.PDF (159 K)

Detailed schematic diagram for design layout and components

SNVR388.PDF (108 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVC153.ZIP (254 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

LM50226-60V Wide Vin, current mode boost, SEPIC and Flyback controller

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9253 Test Results Jan. 24, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos