9 to 60Vin 12Vout @ 5A Single-Phase Isolated Synchronous Flyback Converter Reference Design PMP9256 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP9256 is an isolated synchronous flyback converter utilizing the LM5122 for industrial applications. The benefit of using a synchronous flyback is higher efficiency compared to a non-synchronous flyback.

Features
  • Synchronous rectifier for high efficiency
  • Isolated design to meet safety requirements
  • Excellent regulation with opto feedback
  • Wide input operating range
  • Voltage Reference Accuracy of +/-1%
  • Synchronizable to external Clock

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9256.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)60
Vout (Nom) (V)12
Iout (Max) (A)5
Output Power (W)60
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
LMV431  Low-Voltage (1.24V) Adjustable Precision Shunt Regulators  Voltage references  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5122 Download Download
Download -
LMV431 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1819 28 Sep 2015
Design files (6)
Title Type Size (KB) Date
ZIP 1634 28 Sep 2015
PDF 1504 28 Sep 2015
PDF 224 28 Sep 2015
PDF 146 28 Sep 2015
PDF 487 28 Sep 2015
ZIP 354 28 Sep 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles