PMP9256

9 to 60Vin 12Vout @ 5A Single-Phase Isolated Synchronous Flyback Converter Reference Design

PMP9256

Design files

Overview

PMP9256 is an isolated synchronous flyback converter utilizing the LM5122 for industrial applications. The benefit of using a synchronous flyback is higher efficiency compared to a non-synchronous flyback.

Features
  • Synchronous rectifier for high efficiency
  • Isolated design to meet safety requirements
  • Excellent regulation with opto feedback
  • Wide input operating range
  • Voltage Reference Accuracy of +/-1%
  • Synchronizable to external Clock
Output voltage options PMP9256.1
Vin (Min) (V) 9
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 5
Output Power (W) 60
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU383A.PDF (1824 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR384A.PDF (487 K)

Detailed schematic diagram for design layout and components

SNVR389A.PDF (146 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHJ1.PDF (224 K)

Detailed overview of design layout for component placement

TIDRHJ3.ZIP (1634 K)

Files used for 3D models or 2D drawings of IC components

SNVC154A.ZIP (354 K)

Design file that contains information on physical board layer of design PCB

TIDRHJ2.PDF (1504 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9256 Test Results (Rev. A) Sep. 28, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos