860W Dual Phase Synchronous Buck Converter in Quarter Brick Footprint

(ACTIVE) PMP9260

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP9260 is a dual-phase synchronous buck converter utilizing the LM5119 dual synchronous buck controller I.C.  The design accepts an input voltage of 33V to 60V and provides a 28V output capable of supplying 30A of current to the load.  This represents a maximum power density design of 860W in a quarter brick footprint. The maximum component height is set by the Coilcraft VER2923-103 inductors at 0.875 in.

Features
  • Quarter brick footprint
  • High power density: 250W/in2
  • Dual-phase operation for reduced input and output ripple
  • Hiccup current limit with automatic recovery
  • Synchronizable to external clock
  • Stackable for higher output currents
  • Current sharing accuracy of +/- 10%
  • Programmable input under-voltage lockout

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5119  5.5-65V Wide Vin, Current Mode Dual Synchronous Buck Controller  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1579 09 Apr 2015 28
Design files (7)
Title Abstract Type Size (KB) Date Views
ZIP 236 09 Apr 2015 19
ZIP 520 09 Apr 2015 22
PDF 480 09 Apr 2015 17
PDF 202 09 Apr 2015 20
PDF 120 09 Apr 2015 16
PDF 116 09 Apr 2015 24
PDF 124 09 Apr 2015 48

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs