PMP9298

18 to 75Vin 15Vout @ 0.2A Isolated Flybuck Converter Reference Design

PMP9298

Design files

Overview

An isolated flybuck converter accepting an input voltage of 18VDCin to 75VDCin and providing an output of 15VDCout capable of supplying 0.2A.

Output voltage options PMP9298.1
Vin (Min) (V) 18
Vin (Max) (V) 75
Vout (Nom) (V) 15
Iout (Max) (A) .2
Output Power (W) 3
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU372.PDF (1712 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR371.PDF (118 K)

Detailed schematic diagram for design layout and components

SNVR372.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SNVC152.ZIP (207 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM50177.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Shunt voltage references

LMV4311.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9298 Test Results Dec. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos